Material: Aluminium. Inserts special elastomere with hardness shore 64D.
- Zero backlash, insertable elastic connection shaft.
- Vibration damping, ideal for connection of gear box shafts.
- Good elimination of shaft displacement.
- With removable half shell clamps, ready-to-install for rapid mounting without removal other units.
Oher types (one side stiff, or both sides stiff) or stainless steel on request.
Temperature range: 0°C to +70°C (-20°C to +100°C at reduced load).
Length: The length can be choosen stepless in a wide range.
Boreholes: The boreholes can be choosen in a wide range.
Delivery time: Normally only 7 working days.
Ordering details: The product no. will be created individually for
each customized shaft:
Attention: The prices shown in the table are only for customers with invoice adress in Germany. Other countries: Please ask your distributor.
* For dimsioning you have also to regard the maximum torque rates of the insert and the clamp hubs. See PDF-catalog page.
** Standard boerholes for choose: See PDF-catalog page. Special boreholes on request.
Service:
Catalog page
Zusätzliche Informationen
Die angebotenen CAD-Daten, Abbildungen und technischen Zeichnungen werden mit größtmöglicher Sorgfalt erstellt.
Dennoch kann keine Gewährleistung für die Fehlerfreiheit und Genauigkeit dieser Daten übernommen werden.
At Stock: actually not in stock
Article ID: W6-XXXX-XX/XX-XXXX
Scale price in EUR per PCS:
| W 6 |
| 418,12 |
| 128,24 |
| 530 |
| 283 - 6000 |
| 25 - 55 |
| 102 |
| 100,00 |
| 97 |
| 50 |
| 2 |
| 4,62 |
| 2,47 |
| W600064 |
| 9,76 |