Catalog-Navigation

Material:
Steel, polished.
Stainless steel 1.4305, matt blasted.
Aluminium, polished.

Ball knobs with dimensions according to DIN 319, however made from metal.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungd1
[mm]
d2
[mm]
d7
[mm]
h
[mm]
t1min.
[mm]
Gewicht
[g]
66441600
Stahl16M4815715
66442000
Stahl20M51218926
66442500
Stahl25M61522,51159
66443200
Stahl32M8182914,5116
66444000
Stahl40M10223718235
66445000
Stahl50M12274621475
66499416
Edelstahl16M4815715
66499420
Edelstahl20M51218926
66499425
Edelstahl25M61522,51159
66499432
Edelstahl32M8182914,5116
66499440
Edelstahl40M10223718235
66466416
Aluminium16M481576
66466420
Aluminium20M51218911
66466425
Aluminium25M61522,51121
66466432
Aluminium32M8182914,543
66466440
Aluminium40M1022371885
66466450
Aluminium50M12274621169


go to Group