Catalog-Navigation

Material: Steel 35SMnPb10, Bearing Parts 18NiCrMo5Pb.

Max. Operating Angle 90°.

The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBH7
[mm]
D1
[mm]
l3
[mm]
l4
[mm]
l5
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
500 rpm
[Nm]
1000 rpm
[Nm]
2000 rpm
[Nm]
3000 rpm
[Nm]
4000 rpm
[Nm]
Weight
[kg]
63162000
102088261819,815,312,69,9980,14
63162600
142510433193026211918160,24
63163200
163212539245849403533280,52
63164000
20401564830125108907063581,01
63165000
255018859371801501179580751,63
63166300
306323880412702402071701401253,90
63167000
35702127830293249213178151-4,08
63168000
408029012048328272,7229,5184,5167,4-7,96


go to Group