Catalog-Navigation

Material: Grey cast iron, with smooth rim and slanted spokes.

Number of spokes:
3 spokes for sizes: up to Ø 200.
5 spokes for sizes: from Ø 225.

Version V/A: Rim turned and polished. Hub surface machined, square hole reamed true to gauge

Version V/G: As version V/A, but with threaded lug for handle.
The handle has to be ordered seperately.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeD
[mm]
Square Box S
[mm]
Hub Ø
[mm]
Hub Length b
[mm]
Total Height v
[mm]
Weight
[kg]
Matching Revolving Handle (Rigid) DIN 39Matching Revolving Handledre (Rotatable) DIN 98
67320800
V/A8092416290,45662 116 00663 116 00
67321000
V/A100102617330,56662 116 00663 116 00
67321200
V/A125112818360,85662 120 00663 120 00
67321400
V/A140123019391,10662 120 00663 120 00
67321600
V/A160143220401,35662 125 00663 125 00
67321800
V/A180143522431,80662 125 00663 125 00
67322000
V/A200173824452,30662 125 00663 125 00
67322200
V/A225194226483,30662 125 00663 125 00
67322500
V/A250224528504,20662 132 00663 132 00
67322800
V/A280245030535,20662 132 00663 132 00
67323100
V/A315275333566,50662 132 00663 132 00
67323600
V/A360276035598,90662 136 00663 136 00
67324000
V/A4003265386311,20662 136 00663 136 00
67340800
V/G8092416290,45662 116 00663 116 00
67341000
V/G100102617330,56662 116 00663 116 00
67341200
V/G125112818360,85662 120 00663 120 00
67341400
V/G140123019391,10662 120 00663 120 00
67341600
V/G160143220401,35662 125 00663 125 00
67341800
V/G180143522431,80662 125 00663 125 00
67342000
V/G200173824452,30662 125 00663 125 00
67342200
V/G225194226483,30662 125 00663 125 00
67342500
V/G250224528504,20662 132 00663 132 00
67342800
V/G280245030535,20662 132 00663 132 00
67343100
V/G315275333566,50662 132 00663 132 00
67343600
V/G360276035598,90662 136 00663 136 00
67344000
V/G4003265386311,20662 136 00663 136 00


go to Group