Catalog-Navigation

Material: Steel, strength 8.8, zinc plated.

Threaded bars DIN 975 (DIN 976-1 Form A) with metric ISO thread.

length either 1000 mm or 2000 mm.

Oher sizes and designs on request.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungGewinde
[mm]
Steigung
[mm]
Gewicht
[kg]
65100400
Länge 1mM40,70,08
65100500
Länge 1mM50,80,12
65100600
Länge 1mM61,00,18
65100800
Länge 1mM81,250,32
65101000
Länge 1mM101,50,50
65101200
Länge 1mM121,750,73
65101600
Länge 1mM162,01,3
65102000
Länge 1mM202,52,1
65102400
Länge 1mM243,03,0
65103000
Länge 1mM303,54,8
65103600
Länge 1mM364,06,9
65120800
Länge 2mM81,250,64
65121000
Länge 2mM101,51,0
65121200
Länge 2mM121,751,5
65121600
Länge 2mM162,02,7
65122000
Länge 2mM202,54,2
65122400
Länge 2mM243,06,0
65123000
Länge 2mM303,59,5
65123600
Länge 2mM364,013,8


go to Group