Catalog-Navigation

Material: 11SMnPb30 zinc-plated.

Can be used with clevis joints DIN 71751.
For using with clevis DIN 71752 you need an ES-bolt or other connection bolt.

Thread:
Gewindeausführung rechts = thread right handed.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityGewindeausführungSize
[mm]
a
[mm]
b
[mm]
c
[mm]
d
[mm]
Gewindegröße e
[mm]
Gewindesteigung
[mm]
f
[mm]
I1±0,5
[mm]
Weight
[g]
63760500
rechts6 x 12126924M61,063121
63760700
rechts8 x 161681232M81,2584251
63760900
rechts10 x 2020101540M101,5105298
63761100
rechts12 x 2424121848M121,751262168
63761300
rechts14 x 2827142156M142,01472247
63761500
rechts16 x 3232162464M162,01683397


go to Group