Catalog-Navigation

Material: Housing up to Ø 78 mm made of sintered steel,
over Ø 78 mm made of grey cast iron GG20, lever made of St52.

These tensioning elements can be used for tensioning all common kinds of chain and belt drives. The elastomeric inserts are based on highly-elastic natural rubber with a good shape memory and are designed for applications in temperatures from -40° to +80°C.

The tensioning elements are painted blue and supplied with a zinc-plated screw and spring washer. Can be used for both tensioning directions.

Service:

Catalog page

Zusatzinformationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityGrößeF max. at normal
[N]
F max. at hard
[N]
s max. bei normal
[mm]
s max. bei hart
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14080000
08010640303551+1-0,55M680602090,0202268,058,5100,2
14080100
113516850404564+1-0,55M81008025112,5253088,5610,5250,4
14080200
235043750405879+1,5-0,57M101008030115,0303510,58,5810,5490,6
14080212
235043750405879+1,5-0,57M101008030115,0303510,58,5812,0490,6
14080216
235043750405879+1,5-0,57M101008030115,0303510,58,5816,0490,6
14080300
38001040655078108+2-0,58M1213010050155,040521510,51012,5861,7
14080400
41500187587,57095140+2-0,510M1617514060205,040661712,51220,52103,55

go to Group