Catalog-Navigation

Without protective jacket.

Up to 50 mm bore the couplings are manufactured according
to bore tolerance zone V7. For larger bores the fit is U7.
All bores have a feather key grove according to DIN 6885/1.
Recommended shaft tolerance: f7.

A bearing must be placed right beside both ends of the coupling.
Box couplings can be assembled and dismantled in radial direction
without moving the shaft in vertical direction.

Standard: Form A for shafts of the same diameter.
On request: Form B for shafts of different diameters.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTorque max.
[Nm]
D
[mm]
Da
[mm]
L
[mm]
Allen Bolts DIN 931
[pcs]
d x l
[mm]
Speed n max
[rpm]
Weight
[kg]
60002000
2520851004M 10 x 3017001,9
60002500
40251001304M 12 x 4015004,5
60003000
60301001304M 12 x 4015004,2
60003500
80351101606M 12 x 5014206,5
60004000
100401101606M 12 x 5014206,2
60004500
125451201906M 12 x 5013508,5
60005000
150501301906M 12 x 5013009,0
60005500
500551502206M 16 x 55120013,0
60006000
850601502206M 16 x 55120012,5
60006500
1250651702506M 16 x 55112018,5
60007000
1700701702506M 16 x 55112017,0
60008000
2500801902808M 16 x 60106027,0
60009000
3800902153108M 20 x 75100041,0
60010000
54001002503508M 20 x 9092063,0


go to Group