Catalog-Navigation

Material: up to bore 5.0 mm 1.2210 above 1.0718.
Hardened, ground to tolerance inside and outside.
Hardness: 62 HRC.
Bore rounded at edge.

Other dimensions and designs on request.

Tolerances:
Inner diameter F7.
Outer diameter n6.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
L
[mm]
Weight
[g]
62220408
4781,6
62220412
47122,3
62220508
5881,9
62220512
58122,8
62220610
610104,0
62220616
610166,1
62220810
812104,8
62220816
812167,7
62221012
1015129,0
62221020
10152015,0
62221212
12181213,0
62221220
12182022,0
62221316
13221630,0
62221416
14221627,0
62221428
14222849,0
62221516
15221625,0
62221528
15222844,0
62221616
16261640,0
62221628
16262871,0
62221816
18261634,0
62221828
18262860,0
62222020
20302060,0
62222220
22302050,0
62222520
25352072,0
62223025
304225130,0


go to Group