Catalog-Navigation

Material: Steel, tensile strength 5.8, burnished,
or stainless steel 1.4305.

Precision made, thread rolled.
Steel version with higher strength than DIN.
The thread lentgh is larger than DIN.
The same size stainless steel version is not part of the DIN.





Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungd1
[mm]
l1
[mm]
l2
[mm]
d2 H7
[mm]
d3
[mm]
s -0,2
[mm]
Weight
[g]
65440600
Stahl 5.8M 65032614714
65440700
Stahl 5.8M 67532614720
65441000
Stahl 5.8M 85032818926
65441100
Stahl 5.8M 87532818936
65441400
Stahl 5.8M 10504010201238
65441500
Stahl 5.8M 10754010201252
65441600
Stahl 5.8M 101004010201268
65441800
Stahl 5.8M 12754012251480
65442000
Stahl 5.8M 121004012251498
65442100
Stahl 5.8M 1213040122514120
65499406
EdelstahlM 65032614714
65499407
EdelstahlM 67532614720
65499410
EdelstahlM 85032818926
65499411
EdelstahlM 87532818936
65499414
EdelstahlM 10504010201238
65499415
EdelstahlM 10754010201252
65499416
EdelstahlM 101004010201268
65499418
EdelstahlM 12754012251480
65499420
EdelstahlM 121004012251498
65499421
EdelstahlM 1213040122514120


go to Group