|
|
Material: Stainless steel 1.4305,
5.8 tensile strength.
Visible face precision turned.
Contrary to the standards sheet, all knurled screws are produced
from one piece and threaded over their full length.
Service:
Catalog page
The supplied 3D models, pictures and technical drawings are made with reasonable care. Nevertheless liability is excluded for the accuracy and correctness of this data.
(  Available from stock without engagement /  Delivery period by arrangement. Please contact us. )
| Article ID | Quantity | d1 [mm] | l [mm] | d2 [mm] | d3 [mm] | h [mm] | k [mm] | Weight [g] |
 | 65499205 | | | M 4 | 8 | 16 | 8 | 9,5 | 3,5 | 9 |
 | 65499206 | | | M 4 | 10 | 16 | 8 | 9,5 | 3,5 | 9 |
 | 65499207 | | | M 4 | 12 | 16 | 8 | 9,5 | 3,5 | 10 |
 | 65499208 | | | M 4 | 16 | 16 | 8 | 9,5 | 3,5 | 10 |
 | 65499212 | | | M 5 | 10 | 20 | 10 | 11,5 | 4,0 | 12 |
 | 65499214 | | | M 5 | 16 | 20 | 10 | 11,5 | 4,0 | 16 |
 | 65499216 | | | M 5 | 20 | 20 | 10 | 11,5 | 4,0 | 16 |
 | 65499220 | | | M 6 | 16 | 24 | 12 | 15,0 | 5,0 | 29 |
 | 65499221 | | | M 6 | 20 | 24 | 12 | 15,0 | 5,0 | 30 |
 | 65499222 | | | M 6 | 25 | 24 | 12 | 15,0 | 5,0 | 31 |
 | 65499224 | | | M 8 | 16 | 30 | 16 | 18,0 | 6,0 | 56 |
 | 65499225 | | | M 8 | 20 | 30 | 16 | 18,0 | 6,0 | 60 |
 | 65499227 | | | M 8 | 30 | 30 | 16 | 18,0 | 6,0 | 61 |
go to Group
|