Catalog-Navigation

Material: Steel, tensile strength 5, visible face precision turned, burnished.

* Size M12 is not part of the DIN.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
d3
[mm]
h
[mm]
k
[mm]
Weight
[g]
65374400
M416843,55
65374500
M520105410
65374600
M624126518
65374800
M830168635
65375000
M10362010863
65375200
M12*4022121092


go to Group