Catalog-Navigation

Material: Grey Cast Iron.
Bush red brass Rg7 (G-CuSn7ZnPb) for compression lubricators (type Stauffer).

Bore Tolerance: ISO D10.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
h1
[mm]
h2
[mm]
b1
[mm]
a
[mm]
b3
[mm]
c
[mm]
d6
[mm]
d7
[mm]
d8
[mm]
m1
[mm]
m2
[mm]
Weight
[kg]
62032500
25407845165402215M 12M 10125651,6
62033000
30407845165402215M 12M 10125651,6
62033500
35509550180452515M 12M 10140752,25
62034000
40509550180452515M 12M 10140752,25
62034500
456011455210503019M 16M 12160903,25
62035000
506011455210503019M 16M 12160903,25
62036000
607013260225553519M 16M 121751004,35
62037000
708015465270604024M 20M 162101207,1
62038000
809017075290704524M 20M 1623013010,2


go to Group