Catalog-Navigation

Material: Neopren with glass-fibre tensile member.
Wedge angle approx. 36°.

Width b = 9.7 mm.
Height h = 8 mm.
Width u = 4.2 mm.
Smallest medium pulley diametre = 63 mm.

Weight per Metre 0.074 kg.

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened.
At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityProfileReference Length (Lr)
[mm]
15081600
SPZ630
15081800
SPZ670
15082000
SPZ710
15082200
SPZ750
15082400
SPZ762
15082500
SPZ800
15082700
SPZ812
15083000
SPZ850
15083200
SPZ875
15083400
SPZ900
15083600
SPZ950
15083800
SPZ1000
15084000
SPZ1060
15084100
SPZ1087
15084300
SPZ1120
15084500
SPZ1180
15084700
SPZ1212
15084900
SPZ1250
15085100
SPZ1320
15085400
SPZ1400
15085700
SPZ1500
15086000
SPZ1600
15086300
SPZ1700
15086600
SPZ1800
15086900
SPZ1900
15087200
SPZ2000
15087500
SPZ2240
15087700
SPZ2360
15087900
SPZ2500
15088100
SPZ2650
15088300
SPZ2800
15088600
SPZ3000
15088800
SPZ3150
15089100
SPZ3350
15089300
SPZ3550


go to Group