Catalog-Navigation

Material: Feather steel, phosphated, oiled.

External rings for mounting on a shaft.

This product range fits to our linear bearings ISO Series 3, closed design.
Two rings are required to fix one linear bearing.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityNenn-Ø
[mm]
d3
[mm]
d5
[mm]
a
[mm]
b
[mm]
s
[mm]
Gewicht
[kg/100 Stk]
passend zu Linearlager Fw
61741200
1211,01,73,31,81,000,055
61741600
1614,71,73,72,21,000,078
61742200
2220,52,04,22,81,200,1512
61742600
2624,22,04,53,11,200,2016
61743200
3229,62,55,23,61,500,3520
61744000
4036,52,56,04,41,750,6025
61744700
4743,52,56,84,91,750,7530
61746200
6257,82,57,56,02,001,4340
61747500
7570,53,08,47,02,002,4650

go to Group