Material: Composite material. Port thread with brass insert, Nozzle: Steel thread.
Applications:- Blow off and remove chippings, swarf and dust
- Cleaning of machines, work benches, work places, and areas which are difficult to reach
- Drying of work pieces
- Can be used with air and water
Blow guns are made from a high-tech composite material and thus very rugged, scratch-resistant, insulating and slip proof. Perfect mounting safety due to brass insert (G1/4 inch internal thread). The blow guns feature good ergonomics. This ergonomic shape means no swarf or dust can gather on the gun.
| Steel nozzle: Ø 3 x 6 mm | Temperature: -15 to 70ºC |
| Length of nozzle: 110 mm | G 1/4 internal thread |
| Flow at 6 bar: 23 N.m3/h | Max. operating pressure: 10 bar |
Ordering details: e.g.: Prod.-No. 870 001 00, Blow Gun with Metal Nozzle
Service:
Catalog page
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.