Material: Composite material. Port thread with brass insert
Nozzle: Composite material to lower noise level.

Applications:
  • Blow off and remove chippings, swarf and dust

  • Cleaning of machines, work benches, work places, and areas which are difficult to reach

  • Drying of work pieces

  • Can be used with air and water


Blow guns are made from a high-tech composite material and thus very rugged, scratch-resistant, insulating and slip proof. Perfect mounting safety due to brass insert (G1/4 inch internal thread). The blow guns feature good ergonomics. This ergonomic shape means no swarf or dust can gather on the gun.

Nozzle to lower noise level Temperature: -15 to 70ºC
Length of nozzle: 56 mm G 1/4 internal thread
Complies with americ. OSHA standard Max. operating pressure: 10 bar


Ordering details: e.g.: Prod.-No. 870 003 00, Blow Gun with Silent Nozzle

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityA
[mm]
Weight
[g]
87000300
185119

go to Group