Material: PVC, transparent, blue, nylon reinforced.
Used for compressed air, oil and water.

Ordering details: e.g.: Prod.-No. 870 206 12, 6x12 mm

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityDiameter inner/outer
[mm]
Einsatzdruck at 20°C
[0.1 MPa]
Max. Pressure at 20°C
[0.1 MPa]
Max. Temperature
[°C]
Weight g per Meter
[g/m]
87020612
6 x 1215506097
87020814
8 x 14155060124
87020915
9 x 15155060125
87021016
10 x 16155060147
87021320
13 x 20155060214

go to Group