Material: Polyamide.
Dimensions and tolerances to DIN 73378.
Max. length 100m.

Application: Pneumatic-tube for Pneufit-Push-In or Pneufit C connectors.

PA-tubes allow a higher pressure than PU-Tubes,
but they need a bigger radius.

Max. Operating Pressure:
The pressures shown in the table are valid for -40°C up to +20°C.
At higher temperature note follwing factors:
Temperature 30 °C: Factor 0,83.
Temperature 40 °C: Factor 0,72.
Temperature 50 °C: Factor 0,64.
Temperature 60 °C: Factor 0,57.
Temperature 70 °C: Factor 0,47 (max. operating temperatur).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityOuter Ø
[mm]
Inner Ø
[mm]
ColourDruck max.
[bar]
Biegeradius min.[mm]Weight per m
[g]
86980401
42,5natual282510
86980402
42,5blue282510
86980403
42,5black282510
86980601
64natual253020
86980602
64blue253020
86980603
64black253020
86980801
86natual195030
86980802
86blue195030
86980803
86black195030
86981001
107,5natual246050
86981002
107,5blue246050
86981003
107,5black246050
86981201
129natual187570
86981202
129blue187570
86981203
129black187570
86981401
1411natual158090
86981402
1411blue158090
86981403
1411black158090

go to Group