Material: Polyurethane.
Dimensions and tolerances to DIN 73378.
Max. length 100m.

Application: Pneumatic-tube for Pneufit-Push-In or Pneufit C connectors.

Pu-tubes allow only a lower pressure than Pa-Tubes,
but they need a smaller radius.

Max. Operating Pressure:
The pressures shown in the table are valid for -40°C up to +20°C.
At higher temperature note follwing factors:
Temperature 30 °C: Factor 0,83.
Temperature 40 °C: Factor 0,72.
Temperature 50 °C: Factor 0,64.
Temperature 60 °C: Factor 0,57 (max. operating temperature).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityOuter Ø
[mm]
Inner Ø
[mm]
ColourDruck max.
[bar]
Biegeradius
[min]
Weight per m
[g]
86990401
42,5natual10613
86990402
42,5blue10613
86990403
42,5black10613
86990601
64natual9925
86990602
64blue9925
86990603
64black9925
86990801
86natual91640
86990802
86blue91640
86990803
86black91640
86991001
107,5natual91750
86991002
107,5blue91750
86991003
107,5black91750
86991201
129natual925100
86991202
129blue925100
86991203
129black925100

go to Group