Material: Body: Brass, nickle-plated.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityØ A
[mm]
BSW
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Ø J
[mm]
Weight
[g]
86170405
4M587,019,017,03,48,039
86170418
4G1/8 A117,021,816,94,913,820
86170428
4G1/4 A117,025,516,97,517,827
86170605
6M589,020,519,63,48,020
86170618
6G1/8 A119,022,819,64,913,823
86170628
6G1/4 A119,026,519,67,517,830
86170818
8G1/8 A1311,023,821,34,913,832
86170828
8G1/4 A1711,029,121,37,517,848
86171028
10G1/4 A1713,331,626,77,517,866
86171038
10G3/8 A1913,333,326,78,921,874
86171048
10G1/2 A1913,339,326,712,225,896
86171228
12G1/4 A1916,035,331,77,517,8103
86171248
12G1/2 A1916,043,031,712,225,8125

go to Group