Material: Body: Brass, nickle-plated.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityØ A
[mm]
BC
[mm]
D
[mm]
SW
[mm]
G
[mm]
H
[mm]
Ø J
[mm]
Weight
[g]
86240405
4M534,07,083,419,58,017
86240605
6M539,29,083,420,58,027
86240618
6G1/8 A39,29,0114,922,813,830
86240628
6G1/4 A39,29,0117,526,517,838
86240818
8G1/8 A42,611,0134,923,613,840
86240828
8G1/4 A42,611,0177,529,117,850

go to Group