Material: Body: Brass, nickle-plated.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityØ A
[mm]
B
[mm]
C
[mm]
SW
[mm]
G
[mm]
Ø S
[mm]
Weight
[g]
86040418
4G1/8 A29,084,92,18
86040428
4G1/4 A33,0107,52,145
86040618
6G1/8 A31,084,94,09
86040628
6G1/4 A34,5107,54,017
86040818
8G1/8 A32,5104,95,010
86040828
8G1/4 A35,5107,56,018
86041028
10G1/4 A41,5137,56,522
86041048
10G1/2 A49,01712,28,045
86041248
12G1/2 A52,51712,210,057

go to Group