Material: Body: Brass, nickle-plated.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityØ A
[mm]
B
[mm]
C
[mm]
SW
[mm]
E
[mm]
Ø F
[mm]
G
[mm]
Weight
[g]
86010403
4M320,7-1,592,77
86010405
4M521,3-2,593,45
86010418
4G1/8A19,0103,0-4,99
86010428
4G1/4A21,5103,0-7,516
86010605
6M5x0,823,8-2,5113,49
86010618
6G1/8A25,2114,0-4,914
86010628
6G1/4A23,7134,0-7,520
86010818
8G1/8A26,7135,0-4,915
86010828
8G1/4A28,2146,0-7,521
86010838
8G3/8A26,2176,0-8,934
86010848
8G1/2A31,7176,0-12,261
86011018
10G1/8A32,2175,0-4,927
86011028
10G1/4A33,7177,0-7,540
86011038
10G3/8A32,2198,0-8,940
86011048
10G1/2A32,2198,0-12,258
86011228
12G1/4A37,7227,0-7,550
86011238
12G3/8A38,22210,0-8,954
86011248
12G1/2A37,22210,0-12,267
86011438
14G3/8A38,22210,0-8,955
86011448
14G1/2A37,22210,0-12,265

go to Group