Material:
Housing: Brass, PA66
Seat seal: NBR (Perbunan)
Internal parts: 1.4104, 1.4303, PVDF
- For neutral gaseous and liquid fluids.
- Electromagnetically actuated valve, with forced valve lifting.
- Diaphragm valves.
- Connection internal thread G1/4 to G1/2.
- Operating pressure 0 to 10 bar (up to 25 mm²/s cSt).
For contaminated fluids insertion of a strainer is recommended.
Description (standard unit)
Solenoid valve for, e.g., air , water, oil.
Switching function: Normally closed.
Flow direction: determined.
Fluid temperature: -10°C to max. +90°C.
Ambient temperature: -10 °C to max. +50°C.
Mounting position: optional, preferably solenoid vertical on top.
Features
- Suitable for vacuum.
- Clear design.
- Compact solenoid with integrated core tube.
- Valve works without minimum pressure difference (Zero Delta P).
- Operating pressure 0 - 20 bar with alternating voltage and NBR seal.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityVoltageConnector SizeNominal Width
[mm]
Length
[mm]
Op. Pressure* min.
[0.1 MPa]
Op. Pressure* max.
[0.1 MPa]
kv Value** Base
[m³/h]
Weight
[kg]
L
[mm]
H
[mm]
H1
[mm]
B
[mm]
SW
[mm]
T
[mm]
85111411
24 VDCG1/410440101,50,5448773142112
85111412
230 V 50/60HzG1/410440101,50,5448773142112
85113811
24 VDCG3/810440101,70,5448773142112
85113812
230 V 50/60HzG3/810440101,70,5448773142112
85111211
24 VDCG1/210600101,70,6609074,5142115
85111212
230 V 50/60HzG1/210600101,70,6609074,5142115

go to Group