Material:
Housing: Brass.
Seat seal: NBR (Perbunan).
Internal parts: Stainless steel, PVDF, Brass.
- For neutral gaseous and liquid fluids.
- Electromagnetically actuated valve, with forced valve lifting.
- Diaphragm valves.
- Connection internal thread G3/4 and G1.
- Operating pressure 0 to 10 bar (up to 25 mm²/s cSt).
For contaminated fluids insertion of a strainer is recommended.
Description (standard unit)
Solenoid valve for, e.g., air , water, oil.
Switching function: Normally closed.
Flow direction: determined.
Fluid temperature: -10°C to max. +90°C.
Ambient temperature: -10°C to max. +50°C.
Mounting position: optional, preferably solenoid vertical on top.
Features
- High flow rate.
- For rugged applications.
- Damped operation.
- Suitable for vacuum.
- For systems with low or changing pressure difference.
- Valve works without minimum pressure difference (Zero Delta P).
- Solenoid can be replaced without tools.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityVoltageConnector SizeNominal Width
[mm]
Length
[mm]
Op. Pressure* min.
[0.1 MPa]
Op. Pressure* max.
[0.1 MPa]
kv Value** Base
[m³/h]
Weight
[kg]
Ø A
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
T
[mm]
85123411
24 VDCG3/420800105,8150115998036,516
85123412
230 V 50/60HzG3/420800105,8150115998036,516
85121011
24 VDCG1259501081,362124103,5954418
85121012
230 V 50/60HzG1259501081,362124103,5954418

go to Group