Materials:
M5: Housing plastic. Threaded insert: Brass,
Seals: Nitrile rubber. Valve needle: Brass, nickel plated.
G1/8, G1/4: Housing: Zinc alloy. Seals: Nitrile rubber,
Valve needle/inner part: Brass. Outer parts: Aluminium alloy.
G3/8, G1/2: Housing: Aluminium alloy. Seals: Nitrile rubber.
Valve needle/inner part: Brass. Outer parts: Aluminium alloy.

Medium: Compressed air, filtered, lubricated or non-lubricated.
Inert gases.
Operating pressure: 1 to 10 bar (2 to 10 bar for M5).
Operating temperature: 80°C max. (60°C max. for M5).
Mode of operation: Flow regulator.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAB
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
LM (SW)
[mm]
N
[mm]
P
[mm]
Panel Bore
[mm]
Max. Panel Thickness
[mm]
Weight
[g]
86540500
M52515,045,06,512,0184,5125,5M10x0,7581212,510,5412
86541800
G1/8 A3420,051,0-16,5244,5168,0M12x1101417,012,5465
86542800
G1/4 A4525,561,5-21,0324,5199,5M14x1101722,514,54115
86543800
G3/8 A5832,578,5-27,0436,52813,0M20x1142429,020,54153
86544800
G1/2 A6536,082,0-30,5506,53015,0M20x1142432,520,54186

go to Group