Material: Housing: Anodised aluminium. Seals Nitrile rubber.

Medium: Compressed air, filtered, lubricated or non-lubricated.
Mode of operation: Poppet valve.
Operating pressure: -0.9 to 16 bar.
Operating temperature: 80°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityØ A
[mm]
C
[mm]
Ø K
[mm]
Flow at 0.6 MPa Operating PressureWeight
[g]
86580004
449,0110,11 (159,6 l/min)10
86580006
656,5130,44 (659,4 l/min)16
86580008
861,0150,89 (1344 l/min)22
86580010
1077,5201,26 (1890 l/min)48
86580012
1288,5221,87 (2814 l/min)64

go to Group