Materials: Housing and cover: Aluminium or zinc alloy.
Seals: Nitrile rubber.

Medium: Compressed air, filtered, lubricated or non-lubricated.
Mode of operation: Poppet valve.
Mounting: In-line.
Operating pressure: 0.5 to 10 bar.
Operating temperature: 80°C max..
- enables air to be dumped quickly from air reservoirs and cylinders
- allows higher cylinder speeds to be achieved.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAØ B
[mm]
D
[mm]
F
[mm]
G
[mm]
H
[mm]
Ø J
[mm]
K
[mm]
SW1
[mm]
SW2Kv-Value 1-2Kv-Value 2-3Flow (m3/h) 1-2Flow (m3/h) 2-3Weight
[g]
86551800
G1/8192815,33,553,02935,519301,061,2395,8110,9150
86552800
G1/4192815,33,553,02935,519302,232,46201,6221,8130
86553800
G3/8304015,54,073,54648,030464,475,02403,2453,6210
86554800
G1/2304015,54,073,54648,030466,146,84554,4617,4190

go to Group