Material: Special Chain Steel, Sintered Bronze Bushes.

Self-Lubricating Single-Strand Roller Chain, Dimensions and
Pre-stretching according to DIN 8187.
Waisted Link Plates.
Chains with an uneven number of links are supplied with inner links at
both ends.
Connecting links must be ordered separately.

Temperature range: -10° to +120°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityDIN ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Width b2
[mm]
Roller Ø d1
[mm]
Bolt Ø
[mm]
a1
[mm]
Excess k
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
10577000
08 B-112,7 x 7,751/2 x 5/1611,308,514,4517,03,9180000,72
10677000
10 B-115,875 x 9,655/8 x 3/813,2810,165,0819,64,1224000,95
10777000
12 B-119,05 x 11,683/4 x 7/1615,6212,075,7222,74,6290001,25
10877000
16 B-125,4 x 17,021"x17,02mm25,4515,888,2835,45,4600002,71


go to Group

The following products may be of interest to you: