Material: special alloy steel.

High quality single-strand roller chains, pre-stretched in accordance with DIN.
Formed side plates (Size 06 with straight side plates).
Chains with an odd number of links have inner links on both ends.
Connecting links have to be ordered separately.

Temperature range: -20° to 120°C.
Other temparatures possible with special lubricants.

1) with straight links
2) maximum value according to DIN
3) maximum value at the connecting link

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityDIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Inner Link Width b2
[mm]
Roller Ø d1
[mm]
a2
[mm]
Distance from Center e
[mm]
Excess k
[mm]
Breaking Strength approx.
[N]
Weight
[kg/m]
13100000
06 B-39,525 x 5,723/8 x 7/328,526,3534,010,243,3249001,18
13500000
08 B-312,7 x 7,751/2 x 5/1611,38,5144,913,923,9475002,00
13600000
10 B-315,875 x 9,655/8 x 3/813,310,1652,816,594,1667002,80
13700000
12 B-319,5 x 11,683/4 x 7/1615,612,0761,719,464,6867003,80
13800000
16 B-325,4x17,021" x 17,02 mm25,415,8899,931,885,41600008,00


go to Group

The following products may be of interest to you: