Tensioning rollers are used for tensioning on the outside of the belt (back of belt). The tensioning rollers can either be mounted rigidly or be combined with tensioning elements to make up an elastic belt tensioner.

Note: tensioning rollers mounted on the outside of the closed span, shorten the service life of the belt due to alternate bending conditions. This means that when an outside tensioning roller is mounted a corrective factor of at least 1,2 has to be used when calculating the drive. If the belt is tensioned from the inside, a toothed pulley must be used (pulley with ball bearing only made to order).

Service:

Catalog page

Zusatzinformationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityMatching TensionerDiam. A
[mm]
B
[mm]
C
[mm]
D
[mm]
E max.
[mm]
F
[mm]
Weight
[kg]
14087200
140 800 0030353,013,05,0M 80,08
14087400
140 801 0040456,016,07,0M 100,17
14087600
140 803 0060607,521,511,5M 120,40
14087800
140 804 0080909,028,013,0M 201,20

go to Group