Material: Polyurethane (PU) with steel tensile member.

AT timing belts only run on AT pulleys.

Belts T5 and T10 made of PU can be welded to endless belts. To do this, the belt ends are cut in V-shape or finger shape, depending on the belt width, and then the PU is welded with heat. The steel tensile member is not welded. Through the large overlap at the welding point a high durability is reached. However, the power rate is 30 to 40% below the power rate of endless belts.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityProfileBelt Width
[mm]
Roller Length max.
[m]
Admissible Pulling Force
[N]
Weight
[kg/m]
Matching Clamping Plate
[Art.-No.]
16060000
T 2,56507215-
16260000
T 5105033025162 699 00
16270000
T 5165052840162 799 00
16280000
T 5255082563162 899 00
16460000
T 101650124877164 699 00
16470000
T 1025501950120164 799 00
16480000
T 1032502496154164 899 00
16486000
T 1050503900240164 999 00


go to Group