Material: Aluminium.

The fixing plates are used to connect the belt ends.
Only for reversible use between the pulleys.
The plates must not run on the pulleys.

Service:

Catalog page

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityProfileBelt Width
[in.]
Belt Width
[mm]
P
[mm]
F
[mm]
d
[mm]
B
[mm]
A
[mm]
S
[mm]
C
[mm]
Weight
[g]
18089900
XL0,379,535,0865,53,542,5828,523
18269900
L0,512,79,52589576,61539108
18279900
L0,7519,19,52589576,61545125
18289900
L125,49,52589576,61551,5143
18459900
H0,7519,112,710119106,92251295
18469900
H125,412,710119106,92257,5330
18479900
H1,538,112,710119106,92270385
18489900
H250,812,710119106,92283456


go to Group