Material: Polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions.
Classical shape with trapezoid teeth.
Type T: Standard type for normal set-ups in size T 2,5, T 5 and T 10 in several widths.

T timing belts only run on T pulleys.

Special length:
Open-length timing belts made of PU can be welded to endless belts at customized lengths. To do this, the belt ends are cut in V-shape or finger shape, depending on the belt width, and then the PU is welded with heat. The steel tensile member is not welded. Through the large overlap at the welding point a high durability is reached. However, the power rate is 30 to 40% below the power rate of endless belts .

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16486100
2602650
16486200
3703750
16486300
4004050
16486400
4104150
16486500
4404450
16486600
4504550
16486700
5005050
16486800
5305350
16486900
5605650
16487000
6106150
16487100
6306350
16487200
6606650
16487300
6906950
16487400
7007050
16487500
7207250
16487600
7507550
16487700
7807850
16487800
8108150
16487900
8408450
16488000
8808850
16488100
8908950
16488200
9009050
16488300
9209250
16488400
9609650
16488500
9709750
16488600
9809850
16488700
101010150
16488800
108010850
16488900
111011150
16489000
114011450
16489100
115011550
16489200
121012150
16489300
124012450
16489400
125012550
16489500
130013050
16489600
132013250
16489700
135013550
16489800
139013950
16497900
140014050
16498000
142014250
16498100
144014450
16498200
145014550
16498300
146014650
16498400
150015050
16498500
156015650
16498600
161016150
16498700
175017550
16498800
178017850
16498900
188018850
16499000
196019650
16499100
225022550


go to Group