Material: Polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions.
Classical shape with trapezoid teeth.
Type T: Standard type for normal set-ups in size T 2,5, T 5 and T 10 in several widths.

T timing belts only run on T pulleys.

Special length:
Open-length timing belts made of PU can be welded to endless belts at customized lengths. To do this, the belt ends are cut in V-shape or finger shape, depending on the belt width, and then the PU is welded with heat. The steel tensile member is not welded. Through the large overlap at the welding point a high durability is reached. However, the power rate is 30 to 40% below the power rate of endless belts .

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16480100
26026320,154
16480200
37037320,154
16480300
40040320,154
16480400
41041320,154
16480500
44044320,154
16480600
45045320,154
16480700
50050320,154
16480800
53053320,154
16480900
56056320,154
16481000
61061320,154
16481100
63063320,154
16481200
66066320,154
16481300
69069320,154
16481400
70070320,154
16481500
72072320,154
16481600
75075320,154
16481700
78078320,154
16481800
81081320,154
16481900
84084320,154
16482000
88088320,154
16482100
89089320,154
16482200
90090320,154
16482300
92092320,154
16482400
96096320,154
16482500
97097320,154
16482600
98098320,154
16482700
1010101320,154
16482800
1080108320,154
16482900
1110111320,154
16483000
1140114320,154
16483100
1150115320,154
16483200
1210121320,154
16483300
1240124320,154
16483400
1250125320,154
16483500
1300130320,154
16483600
1320132320,154
16483700
1350135320,154
16483800
1390139320,154
16483900
1400140320,154
16484000
1420142320,154
16484100
1440144320,154
16484200
1450145320,154
16484300
1460146320,154
16484400
1500150320,154
16484500
1560156320,154
16484600
1610161320,154
16484700
1750175320,154
16484800
1780178320,154
16484900
1880188320,154
16485000
1960196320,154
16485100
2250225320,154


go to Group