Material: Polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth.

Type AT: Reinforced type for the transmission of higher torques in sizes AT 5 and AT 10 in several widths.
Due to their lower flexibility AT timing belts require a larger pulley diametre than T timing belts.

AT timing belts only run on AT pulleys.

Special length:
Open-length timing belts made of PU can be welded to endless belts at customized lengths. To do this, the belt ends are cut in V-shape or finger shape, depending on the belt width, and then the PU is welded with heat. The steel tensile member is not welded. Through the large overlap at the welding point a high durability is reached. However, the power rate is 30 to 40% below the power rate of endless belts .

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16883100
5005050
16883200
5605650
16883300
6106150
16883400
6606650
16883500
7007050
16883600
7307350
16883700
7807850
16883800
8008050
16883900
8108150
16884000
8408450
16884100
8908950
16884200
9209250
16884300
9609650
16884400
9809850
16884500
101010150
16884600
105010550
16884700
108010850
16884800
115011550
16884900
121012150
16885000
125012550
16885100
132013250
16885200
140014050
16885300
150015050
16885400
160016050
16885500
170017050
16885600
180018050


go to Group