Material: Polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth.

Type AT: Reinforced type for the transmission of higher torques in sizes AT 5 and AT 10 in several widths.
Due to their lower flexibility AT timing belts require a larger pulley diametre than T timing belts.

AT timing belts only run on AT pulleys.

Special length:
Open-length timing belts made of PU can be welded to endless belts at customized lengths. To do this, the belt ends are cut in V-shape or finger shape, depending on the belt width, and then the PU is welded with heat. The steel tensile member is not welded. Through the large overlap at the welding point a high durability is reached. However, the power rate is 30 to 40% below the power rate of endless belts .

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16880100
50050320,202
16880200
56056320,202
16880300
61061320,202
16880400
66066320,202
16880500
70070320,202
16880600
73073320,202
16880700
78078320,202
16880800
80080320,202
16880900
81081320,202
16881000
84084320,202
16881100
89089320,202
16881200
92092320,202
16881300
96096320,202
16881400
98098320,202
16881500
1010101320,202
16881600
1050105320,202
16881700
1080108320,202
16881800
1150115320,202
16881900
1210121320,202
16882000
1250125320,202
16882100
1320132320,202
16882200
1400140320,202
16882300
1500150320,202
16882400
1600160320,202
16882500
1700170320,202
16882600
1800180320,202


go to Group