Material: Neoprene with glas-fibre tensile member.

Contact surface lined with nylon reinforcement.
HTD (High Torque Drive) timing belt with semi-circular teeth profile for a more constant progress of stress in the tooth profile, for the transmisssion of high loads.

Belts sold by the meter on request.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
17750800
9666985
17751100
11908585
17751400
140010085
17751700
161011585
17752000
177812785
17752200
189013585
17752500
210015085
17752800
231016585
17753000
245017585
17753200
259018585
17753600
280020085
17753900
315022585
17754200
350025085
17754500
385027585
17754800
432630985
17755100
457832785


go to Group