Material: Neoprene with glas-fibre tensile member.

Contact surface lined with nylon reinforcement.
HTD (High Torque Drive) timing belt with semi-circular teeth profile for a more constant progress of stress in the tooth profile, for the transmisssion of high loads.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityEffective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
17730800
96669550,605
17731100
119085550,605
17731400
1400100550,605
17731700
1610115550,605
17732000
1778127550,605
17732200
1890135550,605
17732500
2100150550,605
17732800
2310165550,605
17733000
2450175550,605
17733200
2590185550,605
17733600
2800200550,605
17733900
3150225550,605
17734200
3500250550,605
17734500
3850275550,605
17734800
4326309550,605
17735100
4578327550,605


go to Group