Material: Aluminium 6082-T6, UNI 9006. Flanges nickel-plated steel.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
do
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16451800
66 T10/18-2181F5055,456057,3040566610420
16451900
66 T10/19-2191F5060,486660,4844566610470
16452000
66 T10/20-2201F5063,666663,6646566612520
16452200
66 T10/22-2221F5070,037570,0352566612570
16452400
66 T10/24-2241F5076,398376,3958566612740
16452500
66 T10/25-2251F5079,588379,5860566612770
16452600
66 T10/26-2261F5082,768782,7660566612820
16452700
66 T10/27-2271F5085,949185,9460566612950
16452800
66 T10/28-2281F5089,139389,1360566612960
16453000
66 T10/30-2301F5095,499795,49605666121170
16453200
66 T10/32-2321F50101,86106101,86655666121300
16453600
66 T10/36-2361F50114,59119114,59705666161640
16454000
66 T10/40-2401F50127,32131127,32805666162000
16454400
66 T10/44-244250140,06-140,06885666162360
16454800
66 T10/48-248250152,79-152,79955666162830
16456000
66 T10/60-260250190,99-190,991105666164370


go to Group