Material: Acetal resin in die-cast version, colour black.

Bores machined. High hardness and low coefficient of friction which means they can be used in various set-ups, e.g. also under water.

Note regarding pulleys made of acetal resin:
Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityNo. of TeethBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d o
[mm]
ND
[mm]
NL
[ml]
E
[mm]
F
[mm]
b
[mm]
L
[mm]
c
[mm]
Pilot Bore B
[mm]
Weight
[g]
16051200
1269,0010,609,5694,5-17,514-3,51,0
16051300
1369,8011,4010,3494,5-17,514-3,51,1
16051400
14610,6012,2011,1494,5-17,514-3,51,4
16051500
15611,4013,0011,9494,5-17,514-3,51,6
16051600
16612,2013,8012,7394,5-17,514-3,51,8
16051700
17613,0014,6013,5394,5-17,514-3,52,2
16051800
18613,8015,4014,32105,5-17,515-4,02,4
16051900
19614,6016,2015,12105,5-17,515-4,02,9
16052000
20615,4017,0015,92125,5-17,515-4,03,2
16052200
22617,0018,6017,51125,5-17,515-4,03,8
16052500
25619,3520,9519,95125,514,017,5154,55,04,5
16052800
28621,7523,3522,35125,516,217,5154,55,05,1
16053200
32624,9526,5525,55156,518,517,5164,55,06,8
16053600
36628,1529,7528,65156,521,817,5164,55,08,0
16054000
40631,3032,9031,90186,525,017,5163,58,09,4
16054800
48637,7039,3038,30186,531,617,5163,58,011,8
16056000
60647,2548,8547,85186,541,017,5163,58,016,5
16057200
72656,8058,0057,30186,549,517,5164,58,026,1
16058400
84666,3567,9566,85186,559,017,5164,58,033,1
16059600
96675,9077,5076,39186,568,017,5164,58,042,2


go to Group