Material: Aluminium 6082-T6, UNI 9006. Flanges nickel-plated steel.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
do
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16441800
47 T10/18-2181F3255,456057,3040374710250
16441900
47 T10/19-2191F3258,656660,4844374710290
16442000
47 T10/20-2201F3261,86663,6646374712320
16442200
47 T10/22-2221F3268,27570,0352374712390
16442400
47 T10/24-2241F3274,558376,3958374712470
16442500
47 T10/25-2251F3277,758379,5860374712530
16442600
47 T10/26-2261F3280,98782,7660374712560
16442700
47 T10/27-2271F3284,19185,9460374712600
16442800
47 T10/28-2281F3287,259389,1360374712640
16443000
47 T10/30-2301F3293,659795,4960374712740
16443200
47 T10/32-2321F32100106101,8665374712840
16443600
47 T10/36-2361F32112,75119114,59703747161060
16444000
47 T10/40-2401F32125,45131127,32803747161320
16444400
47 T10/44-044232138,2-140,06883747161610
16444800
47 T10/48-048232150,95-152,79953747161930
16446000
47 T10/60-060232189,1-190,991103747163000


go to Group