Material: Aluminium 6082-T6, UNI 9006. Flanges nickel-plated steel.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
do
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16851800
66 AT10/18-2181F5055,456057,3040566610420
16851900
66 AT10/19-2191F5058,606660,4844566610470
16852000
66 AT10/20-2201F5061,806663,6646566612520
16852200
66 AT10/22-2221F5068,157570,0352566612570
16852400
66 AT10/24-2241F5074,558376,3958566612740
16852500
66 AT10/25-2251F5077,708379,5860566612770
16852600
66 AT10/26-2261F5080,908782,7660566612820
16852700
66 AT10/27-2271F5084,109185,9460566612950
16852800
66 AT10/28-2281F5087,259389,1360566612960
16853000
66 AT10/30-2301F5093,659795,49605666121170
16853200
66 AT10/32-2321F50100,00106101,86655666121300
16853600
66 AT10/36-2361F50112,75119114,59705666161640
16854000
66 AT10/40-2401F50125,45131127,32805666162000
16854400
66 AT10/44-044250138,20-140,06885666162360
16854800
66 AT10/48-048250150,95-152,79955666162830
16856000
66 AT10/60-060250189,10-190,991105666164370


go to Group