Material: Special Light Alloy with Cast-Iron core.
V-Belt Pulleys with nominal diametre including 250 mm
are supplied as solid pulley, from 280 mm Ø as spoked pulley.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Kranzbreite h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
15430800
80123563--0,9
15430900
90123563--1,2
15431000
100144063--1,4
15431100
112144063--2,0
15431200
125144063--2,3
15431400
140144563--2,4
15431600
16014506385502,6
15431800
18014506385502,8
15432000
20016506385503,0
15432200
22416506385503,4
15432500
25018506385604,3
15432800
28018506385604,6
15433100
31520506385604,9


go to Group