Material: Steel 16MnCr5, case hardened HRC 60 +5.
Teeth, bores and faces ground.

Helical tooth system, left hand 19° 31' 42''.
Tooth quality 7e25.
Keyways in accordance with DIN 6885/1, tolerance P9.

Note:
These gears are designed to be used in combination with our
helical-toothed right-handed gear racks. If this gear is used to drive
a mating gear instead, this mating gear must have the same lead
angle and the opposite tooth direction (right hand).

Service:

Catalog page

Zusatzinformationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityNo. of Teethb
[mm]
Fig.d
[mm]
da
[mm]
BH6
[mm]
ND
[mm]
L
[mm]
u
[mm]
t
[mm]
zul. MD
[Nm]
Weight
25501845
1850295,49105,54568851448,815752,7
25502445
24502127,32137,34568851448,820854,9
25502455
24502127,32137,35580901659,320854,9
25502475
24502127,32137,3751101102079,920855,6

go to Group