Material: C45Pb up to 80 mm diametre, above C45.
Unhardened.

Without Hub.
Bores ISO H7.

Tip angle 60°.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityNo. of Teethb
[mm]
Pitch
[mm]
da
[mm]
B
[mm]
Weight
[g]
Material
22372000
2043,142067C45Pb
22373000
3093,1430645C45Pb
22374000
4043,14401033C45Pb
22376000
6043,14601578C45Pb
22378000
8043,148015145C45Pb
22771000
10064,7115020781C45
22771200
12094,71180201723C45
22772000
2064,7130855C45Pb
22774000
4064,716012116C45Pb
22776000
6064,719015274C45
22778000
8064,7112020494C45

go to Group