Material: Stainless steel 1.4305.

Tooth quality 8 modelled on DIN 3967.
Shaft angle 90°.

The bevel gears only run as a pair at the stated ratio.

Service:

Catalog page

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityModuleTransmission
[i]
No. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[kg]
passendes Gegenrad
[Artikel-Nr.]
36099507
1,01:1 (16/16)1617,416147,01011,28,74,05160,060,00936099507
36099556
1,02:1 (30/15)1517,415136,51111,97,65,05220,080,01036099557
36099557
1,02:1 (30/15)3030,630209,01315,113,15,05200,160,04036099556
36099576
1,03:1 (45/15)1517,715139,21616,510,07,15320,100,01436099577
36099577
1,03:1 (45/15)4545,4452510,01517,015,17,18220,300,09236099576
36099592
1,04:1 (60/15)1517,815137,71617,38,49,35380,140,01536099593
36099593
1,04:1 (60/15)6060,3603010,01517,115,19,38220,560,16036099592
36099707
1,51:1 (16/16)1626,124,02011,01517,314,15,18250,190,03236099707
36099756
1,52:1 (30/15)1526,122,5186,51314,88,47,68300,270,02636099757
36099757
1,52:1 (30/15)3045,945,03012,01820,717,67,610280,540,12436099756
36099780
1,53:1 (48/16)1628,024,01811,02123,212,711,48480,450,04236099781
36099781
1,53:1 (48/16)4872,672,05012,02024,120,811,415321,350,40536099780
36099792
1,54:1 (60/15)1526,722,51814,42828,915,513,98600,480,04236099793
36099793
1,54:1 (60/15)6090,490,05012,02527,624,613,915351,920,74536099792
36199007
2,01:1 (16/16)1634,8322511,51820,716,46,810310,460,06636199007
36199056
2,02:1 (30/15)1533,730207,52223,010,914,010400,780,05836199057
36199057
2,02:1 (30/15)3061,8604012,02427,221,914,015351,560,31236199056
36199080
2,03:1 (48/16)1635,9322010,02526,612,615,010601,210,08036199081
36199081
2,03:1 (48/16)4897,3966018,03035,031,015,025453,630,95036199080
36199092
2,04:1 (60/15)1534,0302013,52929,915,515,010751,340,08036199093
36199093
2,04:1 (60/15)60120,91206020,03540,137,015,025505,361,60036199092
36199107
2,51:1 (16/16)1643,740,03010,02123,816,81110351,10,12036199107
36199156
2,52:1 (30/15)1542,237,53015,43133,318,61710551,60,16036199157
36199157
2,52:1 (30/15)3077,375,05010,02428,121,61715383,20,53036199156
36199180
2,53:1 (48/16)1644,940,03015,03436,517,82010772,60,20036199181
36199181
2,53:1 (48/16)48121,6120,08015,02933,928,52025467,81,60036199180
36199192
2,54:1 (60/15)1542,537,53016,03536,817,62010922,50,19036199193
36199193
2,54:1 (60/15)60151,2150,08018,03337,833,820255010,02,60036199192
36199407
3,01:1 (16/16)1652,4484012,02427,718,21510402,00,24036199407
36199456
3,02:1 (30/15)1550,6453011,53335,416,42210602,80,27036199457
36199457
3,02:1 (30/15)3092,8905010,02630,722,32220425,60,75036199456
36199480
3,03:1 (48/16)1653,9484012,536,038,315,02515864,60,31036199481
36199481
3,03:1 (48/16)48145,91447018,034,038,732,025305313,82,30036199480
36199492
3,04:1 (60/15)1551,0453013,038,039,715,725101054,40,27036199493
36199493
3,04:1 (60/15)60181,51808018,035,040,635,525305517,63,80036199492
36199807
4,01:1 (16/16)1670,0645011,02932,921,01920504,80,42036199807
36199856
4,02:1 (30/15)1567,5604010,03841,016,92820756,00,41036199857
36199857
4,02:1 (30/15)30123,81206015,03339,428,828255512,01,60036199856
36199880
4,03:1 (48/16)1671,8645017,04648,320,330201159,40,68036199881
36199881
4,03:1 (48/16)48194,61929020,04350,041,930307028,25,70036199880
36199892
4,04:1 (60/15)1568,0604012,54344,816,030201358,90,52036199893
36199893
4,04:1 (60/15)60242,02409020,04150,144,030307035,68,30036199892


go to Group