Material: Steel.
  • For fixing a hub (e.g. drive wheel,

  • rotor or similar) on a shaft.

  • For high torques.

  • Self-centering.

  • Axial offset during mounting (can be compensated by correct positioning).


Tolerances, Surfaces
Ø-tolerance for shafts and hubs +/- 0.04mm.
Roughness of shaft and hub: Ra 0.08 to 3.2 µm.
Eccentricity of the clamping set: Max. 0.025mm.

Mounting
It is essential to degrease the shaft and hub.
Install clamping sets as delivered, never lubricate them.
Tighten them with a torque wrench to the torque values
as per the table.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
L
[mm]
A
[mm]
B
[mm]
Übertragbares Drehmoment
[Nm]
Übertragbare Axialkraft
[kN]
Flächenpressung Nabe
[N/mm²]
Schlüsselweite SW
[mm]
Anzugsmoment
[Nm]
Gewicht
[g]
61550105
516191039384131019
61550106
6161910312493131018
61550107
72022113226103162834
61550108
82022113327113162833
61550109
92022113429123162832
61550110
1023261355111119194449
61550111
1123261356012115194447
61550112
1223261356913111194445
61550114
1426291659614110226665
61550115
15262916512215108226662
61550116
16262916514916107226659

go to Group