Material: Steel.
  • For fixing a hub (e.g. drive wheel,

  • rotor or similar) on a shaft.

  • For high torques.

  • Self-centering.

  • Axial offset during mounting (can be compensated by correct positioning).


Tolerances, Surfaces
Ø-tolerance for shafts and hubs: +/- 0.08mm.
Roughness of shaft and hub: Ra 0.08 to 3.2 µm.
Eccentricity of the clamping set: Max. 0.025mm.

Mounting
It is essential to degrease the shaft and hub.
Install clamping sets as delivered, never lubricate them.
Tighten them with a torque wrench to the torque values
as per the table.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
L
[mm]
A
[mm]
B
[mm]
Übertragbares Drehmoment
[Nm]
Übertragbare Axialkraft
[kN]
Flächenpressung Nabe
[N/mm²]
Schlüsselweite SW
[mm]
Anzugsmoment
[Nm]
Gewicht
[g]
61550117
1732302261741810030110119
61550118
183230226198219230110114
61550119
193230226223248530110109
61550120
203533247258268232150144
61550122
223533247293278032150132
61550124
243835258330298736185166
61550125
253835258368319436185159
61550128
28454129114593810146300293
61550130
30454129115504510846300272
61550132
32504430126164410050265377
61550135
3550443012681429150265340

go to Group